Suction Plates SPU

  • Round suction cup for handling of smooth, flat workpieces
  • Series SPU B with thicker sealing lip: handling of workpieces with a slightly rough surface, such as wood or scaly metal sheets
  • Series SPU AE with integrated peeling insert: handling of thin metal sheets (approx. 1.0 - 2.5 mm); overcomes the self-adhesion between the sheets
  • Series SPU TV with touch valve: deactivation of unused suction cups to prevent the entry of unwanted air

Our Highlights...

  • Supports on the bottom
  • Low internal volume
  • Wide range of diameters
  • Optimum shape

Your Benefits...

  • No permanent deformation of thin-walled workpieces
  • Very short cycle times
  • Wide range of versions for many different workpieces
  • High suction force in spite of small dimensions
 

Individual items in the product family Suction Plates SPU

 

  1. 1
  2. 2
  3. 3
SPU 210 NBR-55 G1/2-IG B
10.01.01.10552
Suction plate (round), universal, for smooth and slightly rough surfaces
Size: 210
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Vacuum connection: G1/2"-F
Additional feature:
Sealing lip for metal sheets
SPU 250 NBR-55 G1/2-IG
10.01.01.01097
Suction plate (round), universal, for smooth and slightly rough surfaces
Size: 250
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Vacuum connection: G1/2"-F
SPU 250 SI-60 G1/2-IG
10.01.01.01098
Suction plate (round), universal, for smooth and slightly rough surfaces
Size: 250
Suction cup material: Silicone SI
Material hardness: 60 °Sh
Vacuum connection: G1/2"-F
SPU 250 NBR-55 G1/2-IG B
10.01.01.10589
Suction plate (round), universal, for smooth and slightly rough surfaces
Size: 250
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Vacuum connection: G1/2"-F
Additional feature:
Sealing lip for metal sheets
SPU 250 NBR-55 G1/2-IG TV
10.01.01.01209
Suction plate (round), universal, for smooth and slightly rough surfaces
Size: 250
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Vacuum connection: G1/2"-F
Additional feature: Sensing valve
SPU 250 SI-60 G1/2-IG TV
10.01.01.01210
Suction plate (round), universal, for smooth and slightly rough surfaces
Size: 250
Suction cup material: Silicone SI
Material hardness: 60 °Sh
Vacuum connection: G1/2"-F
Additional feature: Sensing valve
SPU 300 NBR-55 G1/2-IG
10.01.01.01134
Suction plate (round), universal, for smooth and slightly rough surfaces
Size: 300
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Vacuum connection: G1/2"-F
SPU 300 SI-60 G1/2-IG
10.01.01.01135
Suction plate (round), universal, for smooth and slightly rough surfaces
Size: 300
Suction cup material: Silicone SI
Material hardness: 60 °Sh
Vacuum connection: G1/2"-F
SPU 360 NBR-55 G1/2-IG B
10.01.01.10588
Suction plate (round), universal, for smooth and slightly rough surfaces
Size: 360
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Vacuum connection: G1/2"-F
Additional feature:
Sealing lip for metal sheets
SPU 400 NBR-55 G1/2-IG
10.01.01.01138
Suction plate (round), universal, for smooth and slightly rough surfaces
Size: 400
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Vacuum connection: G1/2"-F

  1. 1
  2. 2
  3. 3