Suction Plates SUF

  • Round suction plate for handling flat, smooth workpieces such as sheet metal, plastic, coated timber, granite or concrete
  • For universal use in handling processes in vacuum automation and with manual vacuum lifting devices
  • Use in processes requiring high suction forces or acceleration
  • Use in dirty environmental conditions such as oil
  • Handling thin-walled workpieces such as thin metal sheets

Our Highlights...

  • Reinforced plastic supporting plate
  • Sealing ring made of resistant NBR with optimized friction structure
  • Innovative connection concept between carrier plate and sealing ring
  • Integrated NFC-interface

Your Benefits...

  • Weight-optimized gripping system thanks to a 30 % weight reduction
  • Increased suction and lateral force and high resistance to environmental influences such as oil or exposure to ozone
  • The sealing ring is easy to change and protected from twisting
  • Gather information by smartphone (datasheet, rapid procurement online)
 

Individual items in the product family Suction Plates SUF

 

assets/Artikelbild/10.01.01.14521_01.jpg
New
SUF 125 NBR-60 G1/4-IG
10.01.01.14521
Suction plate (round), universal, for smooth and slightly rough surfaces
Size: 125
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Suction cup area: 136 cm²
assets/Artikelbild/10.01.01.14316_01.jpg
New
SUF 125 NBR-60 G1/4-IG
10.01.01.14316
Suction plate (round), universal, for smooth and slightly rough surfaces
Size: 125
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Suction cup area: 136 cm²
assets/Artikelbild/10.01.01.14330_01.jpg
New
SUF 160 NBR-60 G1/2-IG
10.01.01.14330
Suction plate (round), universal, for smooth and slightly rough surfaces
Size: 160
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Suction cup area: 226 cm²
assets/Artikelbild/10.01.01.14522_01.jpg
New
SUF 160 NBR-60 G1/2-IG
10.01.01.14522
Suction plate (round), universal, for smooth and slightly rough surfaces
Size: 160
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Suction cup area: 226 cm²
assets/Artikelbild/10.01.01.13536_01.jpg
New
SUF 210 NBR-60 G1/2-IG
10.01.01.13536
Suction plate (round), universal, for smooth and slightly rough surfaces
Size: 210
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Suction cup area: 380 cm²
assets/Artikelbild/10.01.01.14523_01.jpg
New
SUF 210 NBR-60 G1/2-IG
10.01.01.14523
Suction plate (round), universal, for smooth and slightly rough surfaces
Size: 210
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Suction cup area: 380 cm²