Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction plate (round), universal, for smooth and slightly rough surfaces
Size | 210 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Attribute | Value |
---|---|
d2 | 172.90 mm |
Dmax(S) | 220 mm |
Dmk | 100 mm |
Ds | 210 mm |
G1 | G1/2"-F |
G2 | G1/4"-F |
G3 | M8-F |
H | 32 mm |
L2 | 46.50 mm |
LG1 | 12.20 mm |
LG2 | 11.80 mm |
LG3 | 11.10 mm |
Z (Stroke) | 11 mm |
Attribute | Value |
---|---|
Product family | SUF |
Size | 210 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Volume | 362 cm³ |
Suction force d2 | 1400 N |
Suction force (-600mbar) | 2070 N |
Curve radius (min) (convex) | 750 mm |
Hose diameter (rec.) d | 12 mm |
Weight | 539 g |
Ordering information: SUF 210 NBR-60 G1/2-IG
Suction plate SUF (sealing ring + support plate) is delivered pre-assembled. The product consists of:
Available spare parts: sealing ring DR-SUF
Available accessories: touch valve TV, screen