SAOF 80x40 HT2-65 G1/4-IG

Part no.: 10.01.05.00750

Flat suction cup (oval) for very dynamic handling

Dimensions (LxB)80 x 40
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 Shore A
Nipple materialNickel plated
ConnectionG1/4-IG
SAOF 80x40 HT2-65 G1/4-IG
Attribute Value
Bmax(S) 43 mm
Bs 38.60 mm
dn 6 mm
G1 G1/4"-F
H 28 mm
LG1 8 mm
Lmax(S) 85 mm
Ls 80.60 mm
SW1 17 mm
Z (Stroke) 4 mm
Attribute Value
Suction force (-600mbar) 140 N
Lateral force 108 N
Volume 10.70 cm³
Curve radius (min) (convex) 50 mm
Hose diameter (rec.) d 4 mm
Dimensions (LxB) 80 x 40
Connection G1/4"-F
Number of folds 0
Suction cup material High temperature material HT2
Material hardness [Shore A] 65 Shore A
Temperature resistance 200 °C
Weight 51.50 g
Product family SAOF

Ordering information: SAOF 80x40 HT2-65 G1/4-IG

Suction cup SAOF HT2, available in various dimensions, is delivered with connection nipple glued to elastomer part.