Flat Suction Cups SAOF HT2 (Oval)

  • Oval flat suction cup for dynamic handling of hot metal sheets up to 250° C
  • Unloading e.g. of elongated workpieces after forming
  • Handling of thin aluminum sheets without deformation or deep drawing
  • For use e.g. in feeder systems for press lines in the automotive industry

Our Highlights...

  • Silicone-free special material HT2
  • Large, structured inner support
  • Soft and flexible sealing lip

Your Benefits...

  • Absence of PWIS (paint wetting impairment substances), temperature resistance up to 250° C long term
  • No deep-drawing of the workpiece; capable of handling high lateral forces
  • Good sealing, even on slightly curved surfaces
 

Individual items in the product family Flat Suction Cups SAOF HT2 (Oval)

 

  1. 1
  2. 2
SAOF 60x23 HT2-65 G3/8-IG
10.01.05.00741
Flat suction cup (oval) for very dynamic handling
Dimensions (LxB): 60 x 23 mm
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 250 °C
Nipple material: Brass, nickel-plated
Vacuum connection: G3/8"-F
SAOF 60x23 HT2-65 G1/4-IG
10.01.05.00742
Flat suction cup (oval) for very dynamic handling
Dimensions (LxB): 60 x 23 mm
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 250 °C
Nipple material: Brass, nickel-plated
Vacuum connection: G1/4"-F
SAOF 60x23 HT2-65 G1/4-AG
10.01.05.00743
Flat suction cup (oval) for very dynamic handling
Dimensions (LxB): 60 x 23 mm
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 250 °C
Nipple material: Aluminium
Vacuum connection: G1/4"-M
SAOF 90x30 HT2-65 G3/8-IG
10.01.05.00745
Flat suction cup (oval) for very dynamic handling
Dimensions (LxB): 90 x 30 mm
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 250 °C
Nipple material: Brass, nickel-plated
Vacuum connection: G3/8"-F
SAOF 90x30 HT2-65 G1/4-IG
10.01.05.00746
Flat suction cup (oval) for very dynamic handling
Dimensions (LxB): 90 x 30 mm
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 250 °C
Nipple material: Brass, nickel-plated
Vacuum connection: G1/4"-F
SAOF 90x30 HT2-65 G1/4-AG
10.01.05.00747
Flat suction cup (oval) for very dynamic handling
Dimensions (LxB): 90 x 30 mm
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 250 °C
Nipple material: Aluminium
Vacuum connection: G1/4"-M
SAOF 80x40 HT2-65 G3/8-IG
10.01.05.00749
Flat suction cup (oval) for very dynamic handling
Dimensions (LxB): 80 x 40 mm
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 250 °C
Nipple material: Brass, nickel-plated
Vacuum connection: G3/8"-F
SAOF 80x40 HT2-65 G1/4-IG
10.01.05.00750
Flat suction cup (oval) for very dynamic handling
Dimensions (LxB): 80 x 40 mm
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 250 °C
Nipple material: Brass, nickel-plated
Vacuum connection: G1/4"-F
SAOF 80x40 HT2-65 G1/4-AG
10.01.05.00751
Flat suction cup (oval) for very dynamic handling
Dimensions (LxB): 80 x 40 mm
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 250 °C
Nipple material: Aluminium
Vacuum connection: G1/4"-M
SAOF 100x50 HT2-65 G3/8-IG
10.01.05.00753
Flat suction cup (oval) for very dynamic handling
Dimensions (LxB): 100 x 50 mm
Suction cup material:
High temp material HT2
Material hardness: 65 °Sh
Temperature resistance: 250 °C
Nipple material: Brass, nickel-plated
Vacuum connection: G3/8"-F

  1. 1
  2. 2