Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (oval) for very dynamic handling
Dimensions (LxB) | 80 x 40 |
Suction cup material | High temperature material HT2 |
Material hardness [Shore A] | 65 Shore A |
Nipple material | Nickel plated |
Connection | G3/8-IG |
Attribute | Value |
---|---|
Bmax(S) | 43 mm |
Bs | 38.60 mm |
dn | 6 mm |
G1 | G3/8"-F |
H | 28 mm |
LG1 | 9 mm |
Lmax(S) | 85 mm |
Ls | 80.60 mm |
SW1 | 22 mm |
Z (Stroke) | 4 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 140 N |
Lateral force | 108 N |
Volume | 10.70 cm³ |
Curve radius (min) (convex) | 50 mm |
Hose diameter (rec.) d | 4 mm |
Dimensions (LxB) | 80 x 40 |
Connection | G3/8"-F |
Number of folds | 0 |
Suction cup material | High temperature material HT2 |
Material hardness [Shore A] | 65 Shore A |
Temperature resistance | 200 °C |
Weight | 64.10 g |
Product family | SAOF |
Ordering information: SAOF 80x40 HT2-65 G3/8-IG
Suction cup SAOF HT2, available in various dimensions, is delivered with connection nipple glued to elastomer part.