Flat Suction Cups SGON

  • Oval and flat suction cup for handling of narrow workpieces, including curved objects, such as sections, pipes, packaging materials
  • Handling of frame elements, such as doors and windows
  • Considerably higher suction force than round, flat suction cups when handling narrow workpieces

Our Highlights...

  • Oval, flat suction cup
  • Cups of the size 24 x 8 mm and larger additionally secured with a two-ear clamp
  • Optimum shape
  • Supports on the bottom

Your Benefits...

  • For long (sections, pipes) or flat workpieces with bars
  • Protection against unwanted rotation during use
  • High suction force in spite of small dimensions
  • No permanent deformation of thin-walled workpieces
 

Individual items in the product family Flat Suction Cups SGON

 

  1. 1
  2. 2
  3. 3
assets/Artikelbild/10.01.05.00948_02.jpg
New
SGON 30x10 NBR-ESD-55 G1/8-IG
10.01.05.00948
Flat suction cup (oval) for long and also curved workpieces
Dimensions (LxW): 30 x 10 mm
Suction cup material:
Nitrile rubber NBR-ESD
Material hardness: 55 °Sh
Nipple material: Aluminium
Vacuum connection: G1/8"-F
assets/Artikelbild/10.01.05.00938_02.jpg
New
SGON 4x2 NBR-ESD-55 M3-AG
10.01.05.00938
Flat suction cup (oval) for long and also curved workpieces
Dimensions (LxW): 4 x 2 mm
Suction cup material:
Nitrile rubber NBR-ESD
Material hardness: 55 °Sh
Nipple material: Aluminium
Vacuum connection: M3-M
SGON 4x2 NBR-60 M3-AG
10.01.01.00564
Flat suction cup (oval) for long and also curved workpieces
Dimensions (LxW): 4 x 2 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Nipple material: Aluminium
Vacuum connection: M3-M
SGON 4x2 HT1-60 M3-AG
10.01.05.00404
Flat suction cup (oval) for long and also curved workpieces
Dimensions (LxW): 4 x 2 mm
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Material property: non-marking
Nipple material: Aluminium
Vacuum connection: M3-M
SGON 4x2 SI-60 M3-AG
10.01.01.00565
Flat suction cup (oval) for long and also curved workpieces
Dimensions (LxW): 4 x 2 mm
Suction cup material: Silicone SI
Material hardness: 60 °Sh
Material characteristics:
FDA-compatible
Nipple material: Aluminium
Vacuum connection: M3-M
SGON 7x3.5 HT1-60 M3-AG
10.01.05.00405
Flat suction cup (oval) for long and also curved workpieces
Dimensions (LxW): 7 x 3,5 mm
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Material property: non-marking
Nipple material: Aluminium
Vacuum connection: M3-M
SGON 7x3.5 NBR-60 M3-AG
10.01.01.00489
Flat suction cup (oval) for long and also curved workpieces
Dimensions (LxW): 7 x 3,5 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Nipple material: Aluminium
Vacuum connection: M3-M
SGON 7x3.5 NBR-AS-60 M3-AG
10.01.05.00228
Flat suction cup (oval) for long and also curved workpieces
Dimensions (LxW): 7 x 3,5 mm
Suction cup material:
Nitrile rubber NBR-antistat
Material hardness: 60 °Sh
Nipple material: Aluminium
Vacuum connection: M3-M
assets/Artikelbild/10.01.05.00939_02.jpg
New
SGON 7x3.5 NBR-ESD-55 M3-AG
10.01.05.00939
Flat suction cup (oval) for long and also curved workpieces
Dimensions (LxW): 7 x 3,5 mm
Suction cup material:
Nitrile rubber NBR-ESD
Material hardness: 55 °Sh
Nipple material: Aluminium
Vacuum connection: M3-M
SGON 7x3.5 SI-60 M3-AG
10.01.01.00567
Flat suction cup (oval) for long and also curved workpieces
Dimensions (LxW): 7 x 3,5 mm
Suction cup material: Silicone SI
Material hardness: 60 °Sh
Material characteristics:
FDA-compatible
Nipple material: Aluminium
Vacuum connection: M3-M

  1. 1
  2. 2
  3. 3