Suction Plates SPLO

  • Oval suction plate for handling of long, narrow workpieces such as sections or door and window frames
  • Considerably higher suction force than round, flat suction cups with long, narrow workpieces
  • SPLO 100x32-TV and SPLO 300x100-TV available with touch valve to detect presence of workpieces
  • SPLO 100x30 to SPLO 300x100 with long sealing lip for handling very curved workpieces

Our Highlights...

  • Oval, flat suction plate
  • Support plate made of steel/aluminum with sealing lip vulcanized to it
  • Sealing lip made of NBR
  • Various sizes and shapes

Your Benefits...

  • Handling of long, narrow workpieces, also curved workpieces (such as sections)
  • Capable of handling heavy loads; flexible mounting facilities
  • Little marking, even of sensitive surfaces
  • Wide range of cups for many different workpieces
 

Individual items in the product family Suction Plates SPLO

 

  1. 1
  2. 2
SPLO 60x20 NBR-55 G1/8-IG
10.01.05.00001
Flat suction cup (oval) for narrow or curved workpieces
Dimensions (LxB): 60 x 20 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Vacuum connection: G1/8"-F
SPLO 100x32 NBR-55 G1/4-IG
10.01.05.00002
Flat suction cup (oval) for narrow or curved workpieces
Dimensions (LxB): 100 x 32 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Vacuum connection: G1/4"-F
SPLO 100x32 NBR-55 TV
10.01.05.00003
Flat suction cup (oval) for narrow or curved workpieces
Dimensions (LxB): 100 x 32 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Additional feature: Sensing valve
SPLO 100x30 NBR-55
10.01.05.00182
Flat suction cup (oval) for narrow or curved workpieces
Dimensions (LxB): 100 x 30 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
SPLO 300x30 NBR-55
10.01.05.00184
Flat suction cup (oval) for narrow or curved workpieces
Dimensions (LxB): 300 x 30 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
SPLO 200x30 NBR-55
10.01.05.00183
Flat suction cup (oval) for narrow or curved workpieces
Dimensions (LxB): 200 x 30 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
SPLO 200x55 NBR-55
10.01.05.00004
Flat suction cup (oval) for narrow or curved workpieces
Dimensions (LxW): 200 x 55 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
SPLO 250x55 NBR-55
10.01.05.00186
Flat suction cup (oval) for narrow or curved workpieces
Dimensions (LxB): 250 x 55 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
SPLO 300x55 NBR-55
10.01.05.00187
Flat suction cup (oval) for narrow or curved workpieces
Dimensions (LxB): 300 x 55 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
SPLO 300x100 NBR-55
10.01.05.00050
Flat suction cup (oval) for narrow or curved workpieces
Dimensions (LxB): 300 x 100 mm
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh

  1. 1
  2. 2