Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (oval) for narrow or curved workpieces
Dimensions (LxB) | 200 x 30 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Height H | 20.6 mm |
Attribute | Value |
---|---|
Bk | 30 mm |
Bmax(S) | 32 mm |
Bs | 29.20 mm |
H | 20.60 mm |
H2 | 6 mm |
Lk | 220 mm |
Lmax(S) | 203 mm |
Ls | 200 mm |
Z (Stroke) | 5.30 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 260 N |
Volume | 24.39 cm³ |
Curve radius (min) (convex) | 30 mm |
Number of folds | 0 |
Dimensions (LxB) | 200 x 30 |
Suction cup material | Nitrile rubber NBR |
Weight | 400 g |
Product family | SPLO |
Ordering information: SPLO 200x30 NBR-55
Suction plate SPLO, available in various diameters and optionally with touch valve, is delivered with support plate vulcanized to elastomer part.