Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (oval) for narrow or curved workpieces
Dimensions (LxB) | 300 x 30 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Height H | 20 mm |
Attribute | Value |
---|---|
Bk | 30 mm |
Bmax(S) | 33 mm |
Bs | 30 mm |
H | 20 mm |
H2 | 6 mm |
Lk | 320 mm |
Lmax(S) | 304 mm |
Ls | 300 mm |
Z (Stroke) | 5 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 400 N |
Volume | 32.43 cm³ |
Curve radius (min) (convex) | 30 mm |
Number of folds | 0 |
Dimensions (LxB) | 300 x 30 |
Suction cup material | Nitrile rubber NBR |
Weight | 600 g |
Product family | SPLO |
Ordering information: SPLO 300x30 NBR-55
Suction plate SPLO, available in various diameters and optionally with touch valve, is delivered with support plate vulcanized to elastomer part.