Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for smooth or slightly rough surfaces
Size | 30 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Attribute | Value |
---|---|
d | 6 mm |
d1 | 11 mm |
Dk | 15.10 mm |
Dmax(S) | 31.50 mm |
Ds | 28.80 mm |
H | 12 mm |
H2 | 7 mm |
Z (Stroke) | 2 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 34 N |
Volume | 1.56 cm³ |
Curve radius (min) (convex) | 40 mm |
Size | 30 |
Nipple family | N 007 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Weight | 3.30 g |
Product family | PFG |
Ordering information: PFG 30 NBR-55 N007