Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for smooth or slightly rough surfaces
Size | 50 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Attribute | Value |
---|---|
d | 8 mm |
d1 | 20 mm |
Dk | 29.10 mm |
Dmax(S) | 53.50 mm |
Ds | 50 mm |
H | 15 mm |
H2 | 7 mm |
Z (Stroke) | 4 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 91 N |
Volume | 7.08 cm³ |
Curve radius (min) (convex) | 75 mm |
Size | 50 |
Nipple family | N 008 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 55 Shore A |
Weight | 10.20 g |
Product family | PFG |
Ordering information: PFG 50 NBR-55 N008