PFG 50 FPM-65 N008

Part no.: 10.01.01.00077

Flat suction cup (round) for smooth or slightly rough surfaces

Size50
Suction cup materialFluorocaotchuc FPM
Material hardness [Shore A]65 Shore A
Material propertynon-marking
PFG 50 FPM-65 N008
Attribute Value
d 8 mm
d1 20 mm
Dk 29.10 mm
Dmax(S) 53.50 mm
Ds 50 mm
H 15 mm
H2 7 mm
Z (Stroke) 4 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 91 N
Volume 7.08 cm³
Curve radius (min) (convex) 75 mm
Size 50
Nipple family N 008
Suction cup material Fluorocaotchuc FPM
Material hardness [Shore A] 65 Shore A
Weight 16.50 g
Product family PFG


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: PFG 50 FPM-65 N008