Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round)
Attribute | Value |
---|---|
d | 8.80 mm |
d1 | 11.90 mm |
Dk | 14.80 mm |
Dmax(S) | 13.50 mm |
Ds | 12 mm |
H | 11.50 mm |
H2 | 1.80 mm |
H3 | 3.60 mm |
Z (Stroke) | 2 mm |
Attribute | Value |
---|---|
Size | 13 |
Suction cup material | Silicone SI |
Suction force (-600mbar) | 4.70 N |
Material hardness [Shore A] | 55 Shore A |
Volume | 0.44 cm³ |
Curve radius (min) (convex) | 12.50 mm |
Number of folds | 0 |
Weight | 1 g |
Product family | SGA |
Ordering information: SGA 13 SI-55 N029