SGA 16 SI-55 N029

Part no.: 10.01.01.00452

Flat suction cup (round)

Size16
Suction cup materialSilicone SI
Material hardness [Shore A]55 Shore A
SGA 16 SI-55 N029
Attribute Value
d 9 mm
d1 12 mm
Dk 16 mm
Dmax(S) 17.50 mm
Ds 15 mm
H 12 mm
H2 2 mm
H3 4 mm
Z (Stroke) 2 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Size 16
Suction cup material Silicone SI
Suction force (-600mbar) 6.90 N
Material hardness [Shore A] 55 Shore A
Volume 0.61 cm³
Curve radius (min) (convex) 15 mm
Number of folds 0
Weight 1.10 g
Product family SGA

Ordering information: SGA 16 SI-55 N029