SHF 70 NK-45 N041

Part no.: 10.01.01.11682

Flat suction cup (round) for highly dynamic handling of wood

Size70
Suction cup materialNatural Rubber NK
Material hardness [Shore A]45 Shore A
SHF 70 NK-45 N041
Attribute Value
d 7.50 mm
d1 17 mm
d2 48 mm
Dk 17 mm
Dmax(S) 74 mm
Ds 70 mm
H 22.20 mm
H2 12.80 mm
H3 14.30 mm
Z (Stroke) 4 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Size 70
Nipple family N 041
Number of folds 0
Lateral force 145 N
Suction force (-600mbar) 155 N
Suction cup material Natural Rubber NK
Volume 16.21 cm³
Curve radius (min) (convex) 95 mm
Weight 28.20 g
Product family SHF

Ordering information: SHF 70 NK-45 N041