Sealing ring for suction plate SPU
Attribute | Value |
---|---|
d2 | 199.20 mm |
Ds | 250 mm |
Dmax(S) | 252.40 mm |
H | 24.50 mm |
Z (Stroke) | 4.50 mm |
Attribute | Value |
---|---|
Size | 250 |
Material hardness [Shore A] | 60 Shore A |
Suction cup material | Silicone SI |
Weight | 277 g |
Product family | DR-SPU |
Ordering information: DR-SPU 250 SI-60