Flat Suction Cups PFYN-F

  • Round, flat suction cup for handling of flat workpieces
PGE-00049

The product family Flat Suction Cups PFYN-F phases out and is still available until Oct 1, 2019

Beginning on this date, items in this product family can no longer be ordered.
Alternative family (see picture): Flat Suction Cups PFYN

Our Highlights...

  • Small internal volume and small suction cup stroke
  • Vacuum supply to max. outside diameter of the sealing lip
  • Mark free, wear-resistant specialist material HT1 60 ShA

Your Benefits...

  • Short evacuation times for rapid processes and shorter cycle times
  • High suction and lateral forces in dynamic processes
  • Suction cup leaves no visible marks on the workpiece
  • Also suitable for use at high temperatures
 

Individual items in the product family Flat Suction Cups PFYN-F

 

  1. 1
  2. 2
assets/Artikelbild/10.01.01.11053_01.jpg
Phase-out article
PFYN-F 50 SI-50 G1/8-IG
10.01.01.11053
Flat suction cup (round)
Size: 50
Suction cup material: Silicone SI
Material hardness: 50 °Sh
alt. Vacuum connection: G1/8"-F

This item phases out and is still available until 10/1/2019

assets/Artikelbild/10.01.01.11047_00.jpg
Phase-out article
PFYN-F 40 CR-50 G1/8-IG
10.01.01.11047
Flat suction cup (round)
Size: 40
Suction cup material: Chloroprene CR
Material hardness: 50 °Sh
alt. Vacuum connection: G1/8"-F

This item phases out and is still available until 10/1/2019

assets/Artikelbild/10.01.01.11045_01.jpg
Phase-out article
PFYN-F 30 SI-50 G1/8-AG M5-IG
10.01.01.11045
Flat suction cup (round)
Size: 30
Suction cup material: Silicone SI
Material hardness: 50 °Sh
Vacuum connection: G1/8"-M
alt. Vacuum connection: M5-F

This item phases out and is still available until 10/1/2019

assets/Artikelbild/10.01.01.11046_01.jpg
Phase-out article
PFYN-F 30 SI-50 G1/8-AG M5-IG S
10.01.01.11046
Flat suction cup (round)
Size: 30
Suction cup material: Silicone SI
Material hardness: 50 °Sh
Vacuum connection: G1/8"-M
alt. Vacuum connection: M5-F
Additional feature: Sieve

This item phases out and is still available until 10/1/2019

assets/Artikelbild/10.01.01.11043_01.jpg
Phase-out article
PFYN-F 30 CR-50 G1/8-AG M5-IG
10.01.01.11043
Flat suction cup (round)
Size: 30
Suction cup material: Chloroprene CR
Material hardness: 50 °Sh
Vacuum connection: G1/8"-M
alt. Vacuum connection: M5-F

This item phases out and is still available until 10/1/2019

assets/Artikelbild/10.01.01.11044_01.jpg
Phase-out article
PFYN-F 30 CR-50 G1/8-AG M5-IG S
10.01.01.11044
Flat suction cup (round)
Size: 30
Suction cup material: Chloroprene CR
Material hardness: 50 °Sh
Vacuum connection: G1/8"-M
alt. Vacuum connection: M5-F
Additional feature: Sieve

This item phases out and is still available until 10/1/2019

assets/Artikelbild/10.01.01.11041_01.jpg
Phase-out article
PFYN-F 25 SI-50 G1/8-AG M5-IG
10.01.01.11041
Flat suction cup (round)
Size: 25
Suction cup material: Silicone SI
Material hardness: 50 °Sh
Vacuum connection: G1/8"-M
alt. Vacuum connection: M5-F

This item phases out and is still available until 10/1/2019

assets/Artikelbild/10.01.01.11042_01.jpg
Phase-out article
PFYN-F 25 SI-50 G1/8-AG M5-IG S
10.01.01.11042
Flat suction cup (round)
Size: 25
Suction cup material: Silicone SI
Material hardness: 50 °Sh
Vacuum connection: G1/8"-M
alt. Vacuum connection: M5-F
Additional feature: Sieve

This item phases out and is still available until 10/1/2019

assets/Artikelbild/10.01.01.11038_01.jpg
Phase-out article
PFYN-F 20 SI-50 G1/8-AG M5-IG S
10.01.01.11038
Flat suction cup (round)
Size: 20
Suction cup material: Silicone SI
Material hardness: 50 °Sh
Vacuum connection: G1/8"-M
alt. Vacuum connection: M5-F
Additional feature: Sieve

This item phases out and is still available until 10/1/2019

assets/Artikelbild/10.01.01.11039_01.jpg
Phase-out article
PFYN-F 25 CR-50 G1/8-AG M5-IG
10.01.01.11039
Flat suction cup (round)
Size: 25
Suction cup material: Chloroprene CR
Material hardness: 50 °Sh
Vacuum connection: G1/8"-M
alt. Vacuum connection: M5-F

This item phases out and is still available until 10/1/2019

  1. 1
  2. 2