Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for very dynamic handling
Size | 60 |
Suction cup material | High temperature material HT2 |
Material hardness [Shore A] | 65 Shore A |
Temperature resistance | 200 °C |
Nipple material | Aluminum |
Connection | G1/4-AG |
Attribute | Value |
---|---|
dn | 6 mm |
Ds | 60.60 mm |
Dmax(S) | 67 mm |
G1 | G1/4"-M |
H | 31 mm |
LG1 | 10 mm |
SW1 | 22 mm |
Z (Stroke) | 6 mm |
Attribute | Value |
---|---|
Number of folds | 0 |
Size | 60 |
Suction force (-600mbar) | 150 N |
Temperature resistance | 200 °C |
Product family | SAF |
Ordering information: SAF 60 HT2-65 G1/4-AG
Suction cup SAF HT2, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.