Flat Suction Cups SAFT-C

  • Handling of metal sheets with fast acceleration rates (shorter cycle times)
  • Handling of thin steel sheets and aluminium sheets without deformation
  • Secure gripping of oily metal sheets thanks to special groove on the bottom of the suction cup

Our Highlights...

  • Modular construction of the suction cup and the nipple
  • Two different elastomer components
  • Suction cup made completely from plastic and independent of the insert
  • Large, structured inner support made from special material
  • Soft, flexible sealing lip

Your Benefits...

  • The nipple can be re-used and is easy to mount, since it is screwed in from the bottom
  • Optimal friction force and hard-wearing friction disc
  • No need to separate the suction cup and insert for recycling
  • No deformation of thin workpieces and high resistance to transverse forces, even when handling oily sheets of metal
  • Optimum sealing, even on slightly curved surfaces
 

Individual items in the product family Flat Suction Cups SAFT-C

 

SAFT-C 60 NBR-60 M10-AG
10.01.01.11938
Flat suction cup (round) for best dynamics on smooth, oily surfaces
Size: 60
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Nipple material: Aluminium
Vacuum connection: M10-M
SAFT-C 80 NBR-60 M10-AG
10.01.01.11940
Flat suction cup (round) for best dynamics on smooth, oily surfaces
Size: 80
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
Nipple material: Aluminium
Vacuum connection: M10-M