SHFN 70 NK-45 G1/4-AG MOS-TV

Part no.: 10.01.01.11698

Flat suction cup (round) for highly dynamic handling of wood

Size70
Suction cup materialNatural Rubber NK
Material hardness [Shore A]45 Shore A
Nipple materialAluminum
ConnectionG1/4-AG
SHFN 70 NK-45 G1/4-AG MOS-TV
Attribute Value
d2 36 mm
dn 4.40 mm
Dmax(S) 74 mm
Ds 70 mm
G1 G1/4"-M
H 32.20 mm
LG1 11 mm
SW1 17 mm
Z (Stroke) 4 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Size 70
Suction cup material Natural Rubber NK
Suction force d2 100 N
Suction force (-600mbar) 200 N
Lateral force 145 N
Volume 12.80 cm³
Curve radius (min) (convex) 95 mm
Hose diameter (rec.) d 6 mm
Number of folds 0
Weight 31.50 g
Product family SHFN


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Pull-off force: The pull-off force of the versions made of natural rubber is reduced by about 40% Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SHFN 70 NK-45 G1/4-AG MOS-TV

Suction cup SHFN (elastomer part + connection nipple) is delivered assembled.
The assembly consists of:

  • Suction cup of type SHF – elastomer part, available in various diameters
  • Connection nipple of type SA-NIP – available with various threads
  • Optional product addition: sealing ring and touch valve

Available spare parts: suction cup SHF, connection nipple SA-NIP and RED-NIP, sealing ring, touch valve
Available accessories: filter screen (sieve, round)