SUF 70 NBR-55 G1/4-IG

Part no.: 10.01.01.14063

Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces

Size70
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 Shore A
Vacuum connectionG1/4"-F
SUF 70 NBR-55 G1/4-IG
Attribute Value
Dmax(S) 77.20 mm
Ds 70 mm
dn 5.10 mm
G1 G1/4"-F
H 34.40 mm
LG1 12 mm
SW1 17 mm
Z (Stroke) 6 mm
Attribute Value
Suction force (-600mbar) 198 N
Pull-off force 198 N
Volume 18 cm³
Curve radius (min) (convex) 100 mm
Hose diameter (rec.) d 6 mm
Size 70
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 55 Shore A
Weight 61.30 g
Product family SUF
Number of folds 0


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SUF 70 NBR-55 G1/4-IG

Suction cup SUF (elastomer part + connector) is delivered assembled.

Available spare parts: suction cup SUF, connector SC