SUF 25 SI-CO-55 G1/8-AG

Part no.: 10.01.01.14140

Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces

Size25
Suction cup materialSilicone SI conductive
Material hardness [Shore A]55 Shore A
Vacuum connectionG1/8"-M
SUF 25 SI-CO-55 G1/8-AG
Attribute Value
Dmax(S) 28.20 mm
Ds 25 mm
dn 4.10 mm
G1 G1/8"-M
H 17.20 mm
LG1 7.50 mm
SW1 14 mm
Z (Stroke) 2.50 mm
Attribute Value
Suction force (-600mbar) 23 N
Pull-off force 23 N
Volume 0.90 cm³
Curve radius (min) (convex) 25 mm
Hose diameter (rec.) d 4 mm
Size 25
Suction cup material Silicone SI conductive
Material hardness [Shore A] 55 Shore A
Weight 9.70 g
Product family SUF
Number of folds 0


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SUF 25 SI-CO-55 G1/8-AG

Suction cup SUF (elastomer part + connector) is delivered assembled.

Available spare parts: suction cup SUF, connector SC