SUF 15 SI-55 M5-IG

Part no.: 10.01.01.14170

Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces

Size15
Suction cup materialSilicone SI
Material hardness [Shore A]55 Shore A
Material characteristicsFDA-compatible
Vacuum connectionM5-F
SUF 15 SI-55 M5-IG
Attribute Value
Dmax(S) 16.80 mm
Ds 15 mm
dn 3.10 mm
G1 M5-F
H 19 mm
LG1 5.50 mm
SW1 8 mm
Z (Stroke) 1.50 mm
Attribute Value
Suction force (-600mbar) 9 N
Pull-off force 9 N
Volume 0.22 cm³
Curve radius (min) (convex) 20 mm
Hose diameter (rec.) d 4 mm
Size 15
Suction cup material Silicone SI
Material hardness [Shore A] 55 Shore A
Weight 2.10 g
Product family SUF
Number of folds 0


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SUF 15 SI-55 M5-IG

Suction cup SUF (elastomer part + connector) is delivered assembled.

Available spare parts: suction cup SUF, connector SC