Suction Plates SPC

  • Round suction plate for handling and separation of flat, porous workpieces, including those with a "suck-through" effect
  • Separation of workpieces by injection of a throttled flow of compressed air into a separate area of the suction cup

Our Highlights...

  • Double sealing lip
  • Separation function by applying a compressed air pulse
  • Low internal volume
  • Optimum shape

Your Benefits...

  • Special suction cup for flat, porous workpiceces, such as sheets of MDF, hardboard
  • Prevents porous workpieces from sticking together; overcomes the self-adhesion during unstacking of sheets
  • Very short cycle times
  • High suction forces in spite of small dimensions
 

Individual items in the product family Suction Plates SPC

 

SPC 160 NBR-55 G1/2-IG
10.01.01.01185
Suction plate (round) with separation function for porous workpieces
Size: 160
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Vacuum connection: G1/2"-F
SPC 160 NBR-55 G1/2-IG TV
10.01.01.01186
Suction plate (round) with separation function for porous workpieces
Size: 160
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Vacuum connection: G1/2"-F
Additional feature: Sensing valve
SPC 210 NBR-55 G1/2-IG
10.01.01.01187
Suction plate (round) with separation function for porous workpieces
Size: 210
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Vacuum connection: G1/2"-F
SPC 210 NBR-55 G1/2-IG TV
10.01.01.01188
Suction plate (round) with separation function for porous workpieces
Size: 210
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Vacuum connection: G1/2"-F
Additional feature: Sensing valve
SPC 250 NBR-55 G1/2-IG
10.01.01.01189
Suction plate (round) with separation function for porous workpieces
Size: 250
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Vacuum connection: G1/2"-F
SPC 250 NBR-55 G1/2-IG TV
10.01.01.01211
Suction plate (round) with separation function for porous workpieces
Size: 250
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Vacuum connection: G1/2"-F
Additional feature: Sensing valve