SPU 160 SI-60 G1/2-IG

Part no.: 10.01.01.01117

Suction plate (round), universal, for smooth and slightly rough surfaces

Size160
Suction cup materialSilicone SI
Material hardness [Shore A]60 Shore A
ConnectionG1/2"-F
SPU 160 SI-60 G1/2-IG
Attribute Value
d 34 mm
d2 113 mm
d3 88 mm
Dmax(S) 170 mm
Ds 160 mm
G1 G1/2"-F
G2 G1/4"-F
H 24 mm
H1 24.50 mm
L2 36.50 mm
LG1 13.50 mm
LG2 15 mm
Z (Stroke) 6 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 1090 N
Suction force d2 600 N
Volume 142 cm³
Curve radius (min) (convex) 350 mm
Hose diameter (rec.) d 12 mm
Size 160
Suction cup material Silicone SI
Material hardness [Shore A] 60 Shore A
Weight 400 g
Number of folds 0
Product family SPU


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SPU 160 SI-60 G1/2-IG

Suction plate SPU (sealing ring + support plate) is delivered assembled. The assembly consists of:

  • Sealing ring of type DR-SPU – elastomer part, available in various diameters
  • Aluminum support plate, available with various threads
  • Optional product addition: touch valve, steep sealing lip, peeling insert


Available spare parts: sealing ring DR-SPU, touch valve TV