Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction plate (round), universal, for smooth and slightly rough surfaces
Size | 125 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Attribute | Value |
---|---|
d2 | 98 mm |
Dmax(S) | 132 mm |
Ds | 125 mm |
G1 | G1/4"-F |
G2 | G1/8"-F |
H | 29 mm |
L2 | 22 mm |
LG1 | 11.80 mm |
LG2 | 9.50 mm |
Z (Stroke) | 8 mm |
Attribute | Value |
---|---|
Product family | SUF |
Size | 125 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Volume | 96 cm³ |
Suction force d2 | 450 N |
Suction force (-600mbar) | 730 N |
Curve radius (min) (convex) | 250 mm |
Hose diameter (rec.) d | 9 mm |
Weight | 193 g |
Ordering information: SUF 125 NBR-60 G1/4-IG
Suction plate SUF (sealing ring + support plate) is delivered pre-assembled. The product consists of:
Available spare parts: sealing ring DR-SUF
Available accessories: touch valve TV, screen