Sealing Cords DI-SCHN

  • Sealing cord for production of special, self-made suction plates
  • Adaptation of suction plates to the dimensions of special workpieces
  • Handling of chipboard and MDF panels with cut-outs

Our Highlights...

  • Profiled sealing cord in any desired length
  • Wide range of diameters

Your Benefits...

  • Self-construction of vacuum grippers in any desired shape and size to match special workpieces
  • Suitable for a wide range of workpiece sizes and shapes
 

Individual items in the product family Sealing Cords DI-SCHN

 

DI-SCHN 4 MOS EPDM-20
10.07.04.00052
Sealing cord
External diameter D: 4 mm
Material-Type: Foam rubber
Sealing material: EPDM
Material hardness: 20 °Sh
DI-SCHN 6 MOS EPDM-20
10.07.04.00001
Sealing cord
External diameter D: 6 mm
Material-Type: Foam rubber
Sealing material: EPDM
Material hardness: 20 °Sh
DI-SCHN 8 MOS EPDM-20
10.07.04.00002
Sealing cord
External diameter D: 8 mm
Material-Type: Foam rubber
Sealing material: EPDM
Material hardness: 20 °Sh
DI-SCHN 8 MOS EPDM-20 SL
10.07.04.00005
Sealing cord
External diameter D: 8 mm
Material-Type: Foam rubber
Sealing material: EPDM
Material hardness: 20 °Sh
Shape: with slot
DI-SCHN 10 MOS EPDM-20
10.07.04.00003
Sealing cord
External diameter D: 10 mm
Material-Type: Foam rubber
Sealing material: EPDM
Material hardness: 20 °Sh
DI-SCHN 12 MOS EPDM-20
10.07.04.00004
Sealing cord
External diameter D: 12 mm
Material-Type: Foam rubber
Sealing material: EPDM
Material hardness: 20 °Sh