DI-SCHN 4 MOS EPDM-20

Part no.: 10.07.04.00052

Sealing cord

External diameter D4 mm
Material typeFoam rubber
Sealing materialEPDM
Material hardness [Shore A]20 Shore A
DI-SCHN 4 MOS EPDM-20
Attribute Value
D 4 mm


Note: Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 E3
Attribute Value
Min. bending radius 10 mm
Product family DI-SCHN

Ordering information: DI-SCHN 4 MOS EPDM-20

Sealing cord DI-SCHN is delivered in the desired length. Accounting unit 1 m.