Sealing Profiles DI-PROF

  • Sealing profile made of two component section for production of self-made, individual suction plates
  • Sealing profile for rough or structured surfaces
  • Handling of barrels, sacks and similar objects with irregular surfaces

Our Highlights...

  • Sealing strip in any desired length
  • Sealing profile made of two-component section

Your Benefits...

  • Self-construction of vacuum grippers in any desired shape and size to match specific workpieces
  • High-strength support strip with foam rubber vulcanized or glued to it, for sealing to structured surfaces
 

Individual items in the product family Sealing Profiles DI-PROF

 

  1. 1
  2. 2
DI-PROF 4x6 MOS NK-20 HR
10.07.04.00054
Sealing section for construction of specific gripper solutions
Width B: 4 mm
Height H: 6 mm
Material-Type: Foam rubber
Sealing material: Natural Rubber NK
Material hardness: 20 °Sh
Shape: half-round
DI-PROF 4x13 NBR-60
10.07.04.00065
Sealing section for construction of specific gripper solutions
Width B: 4 mm
Height H: 13 mm
Sealing material: Perbunan NBR
Material hardness: 60 °Sh
DI-PROF 5.5x8 2K-MOS CR-20/60
10.01.01.10554
Sealing section for construction of specific gripper solutions
Width B: 5.5 mm
Height H: 8 mm
Material-Type: 2 Comp. foam rubber
Sealing material: Chloroprene CR
Material hardness: 20 °Sh
Supporting material: Chloroprene CR
Material hardness2: 60 °Sh
DI-PROF 6x8 MOS NK-20 HR
10.07.04.00014
Sealing section for construction of specific gripper solutions
Width B: 6 mm
Height H: 8 mm
Material-Type: Foam rubber
Sealing material: Natural Rubber NK
Material hardness: 20 °Sh
Shape: half-round
DI-PROF 8x14 MOS NK-20 DL
10.07.04.00012
Sealing section for construction of specific gripper solutions
Width B: 8 mm
Height H: 14 mm
Material-Type: Foam rubber
Sealing material: Natural Rubber NK
Material hardness: 20 °Sh
Shape: with sealing lip
DI-PROF 9x9.7 2K-MOS CR-20/60
10.01.01.10527
Sealing section for construction of specific gripper solutions
Width B: 9 mm
Height H: 9.7 mm
Material-Type: 2 Comp. foam rubber
Sealing material: Chloroprene CR
Material hardness: 20 °Sh
Supporting material: Chloroprene CR
Material hardness2: 60 °Sh
DI-PROF 10x6 MOS EPDM-20
10.07.04.00006
Sealing section for construction of specific gripper solutions
Width B: 10 mm
Height H: 6 mm
Material-Type: Foam rubber
Sealing material: EPDM
Material hardness: 20 °Sh
DI-PROF 10x20 MOS EPDM-20 HR
10.07.04.00010
Sealing section for construction of specific gripper solutions
Width B: 10 mm
Height H: 20 mm
Material-Type: Foam rubber
Sealing material: EPDM
Material hardness: 20 °Sh
Shape: half-round
DI-PROF 11x23 MOS CR-20 DL
10.07.04.00015
Sealing section for construction of specific gripper solutions
Width B: 11 mm
Height H: 23 mm
Material-Type: Foam rubber
Sealing material: Chloroprene CR
Material hardness: 20 °Sh
Shape: with sealing lip
DI-PROF 12x17 MOS EPDM-20 HR
10.07.04.00011
Sealing section for construction of specific gripper solutions
Width B: 12 mm
Height H: 17 mm
Material-Type: Foam rubber
Sealing material: EPDM
Material hardness: 20 °Sh
Shape: half-round

  1. 1
  2. 2