Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Sealing section for construction of specific gripper solutions
Width B | 9 mm |
Height H | 9.7 mm |
Material type | 2 Comp. foam rubber |
Sealing material | Chloroprene CR |
Material hardness [Shore A] | 20 Shore A |
Attribute | Value |
---|---|
B | 9 mm |
B1 | 14.50 mm |
B2 | 3.90 mm |
B3 | 5.90 mm |
B4 | 9.60 mm |
H | 9.70 mm |
H1 | 26.50 mm |
H2 | 2 mm |
H3 | 4.70 mm |
H4 | 10 mm |
Attribute | Value |
---|---|
Sealing material | Chloroprene CR |
Weight | 310 g |
Material hardness [Shore A] | 20 Shore A |
Product family | DI-PROF |
Ordering information: DI-PROF 9x9.7 2K-MOS CR-20/60
Sealing profile DI-PROF is delivered in the desired length. Accounting unit 1 m.