Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round), workpiece handling with high chemical resistance
Size | 45 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 60 Shore A |
Nipple material | Aluminum |
Connection | G1/4-AG |
Material characteristics | FDA-compatible |
Attribute | Value |
---|---|
Dmax(S) | 50 mm |
dn | 5.50 mm |
Ds | 44.20 mm |
G1 | G1/4"-M |
H | 31 mm |
LG1 | 10 mm |
SW1 | 17 mm |
Z (Stroke) | 5 mm |
Attribute | Value |
---|---|
Number of folds | 0 |
Size | 45 |
Suction cup material | Silicone SI |
Suction force (-600mbar) | 50 N |
Material hardness [Shore A] | 60 Shore A |
Ordering information: SGN 45 SI-60 G1/4-AG
Exception: Vulcanize-bonded connection nipple will be delivered as mounted suction cup.
No spare parts available.