Flat Suction Cups SGAN

  • Round and flat suction cup for handling of CDs and DVDs, wood veneers, wafers and solar cells

Our Highlights...

  • Soft, flexible sealing lip
  • Special material: silicone SI
  • Special material: polyurethane PU
  • Optimum shape

Your Benefits...

  • For sensitive workpieces, such as CDs
  • Very suitable for particularly high and low temperatures
  • Long lifetime, high resistance to wear
  • Particularly suitable for multi-shift operations with very short cycle times
 

Individual items in the product family Flat Suction Cups SGAN

 

  1. 1
  2. 2
SGAN 7 SI-55 M5-IG
10.01.01.00797
Flat suction cup (round) for particularly sensitive workpieces
Size: 7
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Vacuum connection: M5-F
SGAN 7 SI-55 M5-AG
10.01.01.00798
Flat suction cup (round) for particularly sensitive workpieces
Size: 7
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Vacuum connection: M5-M
SGAN 7 PU-60 M5-IG
10.01.01.00799
Flat suction cup (round) for particularly sensitive workpieces
Size: 7
Suction cup material: Polyurethane PU
Material hardness: 60 °Sh
Vacuum connection: M5-F
SGAN 16 SI-55 G1/8-AG
10.01.01.00810
Flat suction cup (round) for particularly sensitive workpieces
Size: 16
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Vacuum connection: G1/8"-M
SGAN 16 PU-60 G1/8-IG
10.01.01.00811
Flat suction cup (round) for particularly sensitive workpieces
Size: 16
Suction cup material: Polyurethane PU
Material hardness: 60 °Sh
Vacuum connection: G1/8"-F
SGAN 16 PU-60 G1/8-AG
10.01.01.00812
Flat suction cup (round) for particularly sensitive workpieces
Size: 16
Suction cup material: Polyurethane PU
Material hardness: 60 °Sh
Vacuum connection: G1/8"-M
SGAN 13 PU-60 G1/8-IG
10.01.01.00807
Flat suction cup (round) for particularly sensitive workpieces
Size: 13
Suction cup material: Polyurethane PU
Material hardness: 60 °Sh
Vacuum connection: G1/8"-F
SGAN 13 PU-60 G1/8-AG
10.01.01.00808
Flat suction cup (round) for particularly sensitive workpieces
Size: 13
Suction cup material: Polyurethane PU
Material hardness: 60 °Sh
Vacuum connection: G1/8"-M
SGAN 16 SI-55 G1/8-IG
10.01.01.00809
Flat suction cup (round) for particularly sensitive workpieces
Size: 16
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Vacuum connection: G1/8"-F
SGAN 7 PU-60 M5-AG
10.01.01.00800
Flat suction cup (round) for particularly sensitive workpieces
Size: 7
Suction cup material: Polyurethane PU
Material hardness: 60 °Sh
Vacuum connection: M5-M

  1. 1
  2. 2