SGN 10 NBR-55 M5-AG

Part no.: 10.01.01.00198

Flat suction cup (round), handling sensitive workpieces with uneven surfaces

Size10
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 Shore A
Nipple materialAluminum
ConnectionM5-AG
SGN 10 NBR-55 M5-AG
Attribute Value
Dmax(S) 11 mm
dn 2 mm
Ds 10 mm
G1 M5-M
H 16 mm
LG1 4.50 mm
SW1 8 mm
Z (Stroke) 2 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Number of folds 0
Size 10
Suction cup material Nitrile rubber NBR
Suction force (-600mbar) 4 N
Material hardness [Shore A] 55 Shore A


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SGN 10 NBR-55 M5-AG

Exception: Vulcanize-bonded connection nipple will be delivered as mounted suction cup.

 

No spare parts available.