Flat Suction Cups SGPN

  • Round flat suction cup for the handling of sensitive workpieces
  • For use with smooth and uneven surfaces
  • Suitable for use in harsh environments, with high chemical resistance

Our Highlights...

  • Sealing lip with special features
  • Optimum combination of shape and material
  • Robust, resistant suction cups

Your Benefits...

  • High suction forces and good static friction with lateral forces
  • Suitable for sensitive workpieces and uneven surfaces
  • Suitable for use in harsh environments, with high chemical resistance
 

Individual items in the product family Flat Suction Cups SGPN

 

  1. 1
  2. 2
SGN 8 SI-55 M5-AG
10.01.01.00745
Flat suction cup (round), handling sensitive workpieces with uneven surfaces
Size: 8
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Material characteristics:
FDA-compatible
Nipple material: Aluminium
Vacuum connection: M5-M
SGN 8 NBR-55 M5-AG
10.01.01.00715
Flat suction cup (round), handling sensitive workpieces with uneven surfaces
Size: 8
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Nipple material: Aluminium
Vacuum connection: M5-M
SGN 6.3 NBR-55 M5-AG
10.01.01.00197
Flat suction cup (round), handling sensitive workpieces with uneven surfaces
Size: 6.3
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Nipple material: Aluminium
Vacuum connection: M5-M
SGN 10 NBR-55 M5-AG
10.01.01.00198
Flat suction cup (round), handling sensitive workpieces with uneven surfaces
Size: 10
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Nipple material: Aluminium
Vacuum connection: M5-M
SGN 16 NBR-55 M5-AG
10.01.01.00199
Flat suction cup (round), handling sensitive workpieces with uneven surfaces
Size: 16
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Nipple material: Aluminium
Vacuum connection: M5-M
SGN 45 ECO-60 G1/4-IG
10.01.01.00215
Flat suction cup (round), workpiece handling with high chemical resistance
Size: 45
Suction cup material: Epichlor ECO
Material hardness: 60 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-F
SGN 45 SI-60 G1/4-IG
10.01.01.00216
Flat suction cup (round), workpiece handling with high chemical resistance
Size: 45
Suction cup material: Silicone SI
Material hardness: 60 °Sh
Material characteristics:
FDA-compatible
Nipple material: Aluminium
Vacuum connection: G1/4"-F
SGN 45 ECO-60 G1/4-AG
10.01.01.00217
Flat suction cup (round), workpiece handling with high chemical resistance
Size: 45
Suction cup material: Epichlor ECO
Material hardness: 60 °Sh
Nipple material: Aluminium
Vacuum connection: G1/4"-M
SGN 45 SI-60 G1/4-AG
10.01.01.00218
Flat suction cup (round), workpiece handling with high chemical resistance
Size: 45
Suction cup material: Silicone SI
Material hardness: 60 °Sh
Material characteristics:
FDA-compatible
Nipple material: Aluminium
Vacuum connection: G1/4"-M
SGN 25 NBR-55 G1/8-AG
10.01.01.00200
Flat suction cup (round), handling sensitive workpieces with uneven surfaces
Size: 25
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Nipple material: Aluminium
Vacuum connection: G1/8"-M

  1. 1
  2. 2