CD/DVD Bellows Suction Cups (1.5 Folds)

  • Round bellows suction cup with 1.5 folds for handling delicate workpieces such as CDs and DVDs

Our Highlights...

  • Soft, supple sealing lip
  • 1.5 folds
  • High stiffness of the upper fold

Your Benefits...

  • For particularly sensitive workpieces such as CDs/DVDs
  • Optimum damping effect on contact with workpieces
  • Effective resistance to horizontal forces at high acceleration
 

Individual items in the product family CD/DVD Bellows Suction Cups (1.5 Folds)

 

  1. 1
  2. 2
FBX 6 SI-55
Discontinued item
FBX 6 SI-55
10.01.16.00100
Bellows suction cup (round)
Diameter: 6 mm
Number of folds: 1.5
Suction cup material: Silicone SI
Material hardness: 55 °Sh
FBX 6 SI-55 N004
Discontinued item
FBX 6 SI-55 N004
10.01.16.00097
Bellows suction pad (round)
Diameter: 6 mm
Number of folds: 1.5
Suction-pad material: Silicone SI
Material hardness: 55 °Sh
Nipple: N 004
FBX 7.5 SI-55
Discontinued item
FBX 7.5 SI-55
10.01.16.00022
Bellows suction pad (round)
Diameter: 7.5 mm
Number of folds: 1.5
Suction-pad material: Silicone SI
Material hardness: 55 °Sh
FBX 9 SI-55 N017
Discontinued item
FBX 9 SI-55 N017
10.01.16.00091
Bellows suction pad (round)
Diameter: 9 mm
Number of folds: 1.5
Suction-pad material: Silicone SI
Material hardness: 55 °Sh
Nipple: N 017
FBX 10 SI-AS-55 N021
Discontinued item
FBX 10 SI-AS-55 N021
10.01.16.00102
Bellows suction pad (round)
Diameter: 10 mm
Number of folds: 1.5
Suction-pad material:
Silicone SI-antistatisch
Material hardness: 55 °Sh
Nipple: N 021
FBX 10.5 CR-60
Discontinued item
FBX 10.5 CR-60
10.01.16.00036
Bellows suction pad (round)
Diameter: 10.5 mm
Number of folds: 1.5
Suction-pad material: Chloroprene CR
Material hardness: 60 Shore A
FBX 11 SI-55 N016
Discontinued item
FBX 11 SI-55 N016
10.01.16.00074
Bellows suction pad (round)
Diameter: 11 mm
Number of folds: 1.5
Suction-pad material: Silicone SI
Material hardness: 55 °Sh
Nipple: N 016
FBX 13 SI-50
Discontinued item
FBX 13 SI-50
10.01.16.00046
Bellows suction pad (round)
Diameter: 13 mm
Number of folds: 1.5
Suction-pad material: Silicone SI
Material hardness: 50 °Sh
FBX 13 SI-70
Discontinued item
FBX 13 SI-70
10.01.16.00058
Bellows suction pad (round)
Diameter: 13 mm
Number of folds: 1.5
Suction-pad material: Silicone SI
Material hardness: 70 °Sh
FBX 13 PVC-50 N016
Discontinued item
FBX 13 PVC-50 N016
10.01.16.00051
Bellows suction pad (round)
Diameter: 13 mm
Number of folds: 1.5
Suction-pad material: PVC
Material hardness: 50 °Sh
Nipple: N 016

  1. 1
  2. 2