CD/DVD Bellows Suction Cups (2.5 Folds)

  • Round bellows suction cup with 2.5 folds for handling delicate workpieces such as CDs and DVDs

Our Highlights...

  • Soft, supple sealing lip
  • Large effective internal diameter
  • 2.5 folds

Your Benefits...

  • For particularly sensitive workpieces such as CDs/DVDs
  • High suction force
  • Optimum damping effect on contact with workpieces
 

Individual items in the product family CD/DVD Bellows Suction Cups (2.5 Folds)

 

  1. 1
  2. 2
  3. 3
assets/Artikelbild/10.01.16.00003_00.jpg
Phase-out article
FBY 5 NBR-AS-55 N017
10.01.16.00003
Bellows suction cup (round)
Size: 5
Number of folds: 2.5
Suction cup material:
Nitrile rubber NBR-antistat
Material hardness: 55 °Sh
assets/Artikelbild/10.01.16.00008_00.jpg
Phase-out article
FBY 12 SI-55 N016
10.01.16.00008
Bellows suction cup (round)
Size: 12
Number of folds: 2.5
Suction cup material: Silicone SI
Material hardness: 55 °Sh
assets/Artikelbild/10.01.16.00010_00.jpg
Phase-out article
FBY 14 NBR-55 N016
10.01.16.00010
Bellows suction cup (round)
Size: 14
Number of folds: 2.5
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
assets/Artikelbild/10.01.16.00015_00.jpg
Phase-out article
FBY 9 NBR-55 N016
10.01.16.00015
Bellows suction cup (round)
Size: 9
Number of folds: 2.5
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
assets/Artikelbild/10.01.16.00024_01.jpg
Phase-out article
FBY 6 SI-55 N004
10.01.16.00024
Bellows suction cup (round)
Size: 6
Number of folds: 2.5
Suction cup material: Silicone SI
Material hardness: 55 °Sh
assets/Artikelbild/10.01.16.00027_00.jpg
Phase-out article
FBY 15 NBR-60 N016
10.01.16.00027
Bellows suction cup (round)
Size: 15
Number of folds: 2.5
Suction cup material:
Nitrile rubber NBR
Material hardness: 60 °Sh
assets/Artikelbild/10.01.16.00032_00.jpg
Phase-out article
FBY 5 SI-55 N017
10.01.16.00032
Bellows suction cup (round)
Size: 5
Number of folds: 2.5
Suction cup material: Silicone SI
Material hardness: 55 °Sh
assets/Artikelbild/10.01.16.00033_00.jpg
Phase-out article
FBY 7 SI-AS-55 N016
10.01.16.00033
Bellows suction cup (round)
Size: 7
Number of folds: 2.5
Suction cup material:
Silicone SI-antistatisch
Material hardness: 55 °Sh
assets/Artikelbild/10.01.16.00041_00.jpg
Phase-out article
FBY 18 NBR-55 N016
10.01.16.00041
Bellows suction cup (round)
Size: 18
Number of folds: 2.5
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
assets/Artikelbild/10.01.16.00044_00.jpg
Phase-out article
FBY 5 SI-AS-55 N017
10.01.16.00044
Bellows suction cup (round)
Size: 5
Number of folds: 2.5
Suction cup material:
Silicone SI-antistatisch
Material hardness: 55 °Sh

  1. 1
  2. 2
  3. 3