Suction Cups for Handling CDs/DVDs

When handling CDs and DVDs it is important to gently grip the surface while reaching the required holding force with a small suction surface. Suction cups of these series available in different shapes and materials meet these requirements. Suction cups are used as flat suction cups, bellows suction cups, in closed ring shape and semi ring-shaped in every process of CD/DVD production.
 
Suction Cups SGR and SGH
Phase-out article

Suction Cups SGR and SGH

  • Diameter: 17 to 36 mm
  • Material: SI
  • Different sizes and shapes
CD/DVD Flat Suction Cup
Phase-out article

CD/DVD Flat Suction Cup

  • Diameter: 3,5 to 25 mm
  • Materials: NBR and SI, also in antistatic variants
CD/DVD Bellows Suction Cups (2.5 Folds)
Phase-out article

CD/DVD Bellows Suction Cups (2.5 Folds)

  • Diameter: 5 to 20 mm
  • Materials: NK, NT1, NBR and SI, also in antistatic variants
CD/DVD Bellows Suction Cups (1.5 Folds)
Phase-out article

CD/DVD Bellows Suction Cups (1.5 Folds)

  • Diameter: 6 to 30 mm
  • Materials: NBR, CR, PVC and SI, also antistatic variants