Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round)
Size | 70 |
Suction cup material | Polyoxymethylene perbunan POM-NBR |
Connection | G1/4-IG |
Attribute | Value |
---|---|
Dk | 73 mm |
Ds | 68 mm |
G1 | G1/4"-F |
H | 24.50 mm |
LG1 | 11.50 mm |
SW1 | 22 mm |
Z (Stroke) | 3 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 217 N |
Volume | 24.10 cm³ |
Hose diameter (rec.) d | 6 mm |
Connection | G1/4"-F |
Connection | G1/4-IG |
Suction cup material | Polyoxymethylene perbunan POM-NBR |
Weight | 91 g |
Product family | SPL |
Ordering information: SPL 70 POM-NBR G1/4-IG
Suction plate SPL POM-NBR is available with different diameters and is delivered as a ready-to-connect product.