SPL 115 POM-NBR G1/4-IG

Part no.: 10.01.01.13110

Flat suction cup (round)

Size115
Suction cup materialPolyoxymethylene perbunan POM-NBR
ConnectionG1/4-IG
SPL 115 POM-NBR G1/4-IG
Attribute Value
Dk 118 mm
Ds 113 mm
G1 G1/4"-F
H 30.50 mm
LG1 12 mm
SW1 22 mm
Z (Stroke) 4 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 600 N
Volume 91.20 cm³
Hose diameter (rec.) d 9 mm
Connection G1/4"-F
Connection G1/4-IG
Suction cup material Polyoxymethylene perbunan POM-NBR
Weight 280 g
Product family SPL


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SPL 115 POM-NBR G1/4-IG

Suction plate SPL POM-NBR is available with different diameters and is delivered as a ready-to-connect product.