Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for markless handling of workpieces
Size | 30 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Nipple material | Aluminum |
Connection | G1/4-IG |
Number of folds | 1.5 |
Attribute | Value |
---|---|
dn | 4 mm |
D1 | 32 mm |
Dmax(S) | 34 mm |
Ds | 30.60 mm |
G1 | G1/4"-F |
H | 28 mm |
LG1 | 12 mm |
SW1 | 17 mm |
Z (Stroke) | 9 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 22 N |
Pull-off force | 33 N |
Lateral force | 30 N |
Lateral force (oily surface) | 13 N |
Volume | 5.90 cm³ |
Curve radius (min) (convex) | 40 mm |
Hose diameter (rec.) d | 4 mm |
Size | 30 |
Number of folds | 1.50 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Weight | 14.30 g |
Product family | SAB |
Ordering information: SAB 30 HT1-60 G1/4-IG
Suction cup SAB HT1, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.