Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for highly dynamic handling of glass
Size | 400 |
Suction cup material | EPDM |
Material hardness [Shore A] | 55 Shore A |
Connection | G1/2-IG |
Connection | G1/2"-F |
Attribute | Value |
---|---|
d2 | 372.30 mm |
d3 | 170 mm |
Dmax(S) | 405 mm |
Ds | 398 mm |
G1 | G1/2"-F |
G2 | G1/4"-F |
G3 | M8-F |
H | 22.30 mm |
L2 | 76 mm |
LG1 | 14.50 mm |
LG2 | 14.50 mm |
LG3 | 12 mm |
W | 50 ° |
X1 | 45 mm |
Y1 | 120 mm |
Z (Stroke) | 4.50 mm |
Dmk | 58.30 mm |
G4 | M6-F |
LG4 | 10.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 7530 N |
Suction force d2 | 6520 N |
Volume | 559.52 cm³ |
Curve radius (min) (convex) | 13500 mm |
Hose diameter (rec.) d | 12 mm |
Size | 400 |
Number of folds | 0 |
Suction cup material | EPDM |
Material hardness [Shore A] | 55 Shore A |
Weight | 2600 g |
Product family | SGF |
Ordering information: SGF 400 EPDM-55 G1/2-IG
Suction plate SGF (sealing ring + support plate) is delivered assembled. The assembly consists of:
Available spare parts: sealing ring of type DR-SGF
Available accessories: touch valve, filter screen (sieve, round)