Suction Cups for Handling Sheet Metal

The suction cups are suitable for handling printed circuit boards, blank circuit boards and other electronic components. The materials used leave very few marks and are partly ESD-compliant to enable gentle handling of the delicate workpieces.
 
Flat Suction Cups PFYN
New

Flat Suction Cups PFYN

  • Diameter: 1 to 30 mm
  • Material: FPM, HT1, NBR, NBR-AS, NBR-ESD, SI, SI-AS
  • Conductive, dissipative and mark-free variants
Bellows Suction Cups FSGA (1.5 Folds)
New

Bellows Suction Cups FSGA (1.5 Folds)

  • Diameter: 2 to 33 mm
  • Material: HT1, NBR, NBR-ESD, SI, SI-AS
  • Connection nipple plugged into elastomer part
  • Conductive, dissipative and mark-free variants
Bellows Suction Cups FSG (2.5 Folds)
New

Bellows Suction Cups FSG (2.5 Folds)

  • Diameter: 3 to 32 mm
  • Material: HT1, NBR, NBR-AS, NBR-ESD, SI, SI-AS
  • Connection nipple plugged into elastomer part
  • Conductive, dissipative and mark-free variants
Flat Suction Cups SGON
New

Flat Suction Cups SGON

  • Dimensions: 4 x 2 to 30 x 10 mm
  • Material: HT1, NBR, NBR-AS, NBR-ESD, SI
  • Conductive, dissipative and mark-free variants