Flat Suction Cups PFYN

  • Round flat suction cup for universal use in the electronics sector
  • Handling of workpieces with smooth or slightly rough surfaces
  • Mark-free and dissipative handling of sensitive workpieces (HT1, anti-static designs)
  • NBR-ESD material to protect against uncontrolled electrostatic discharge of sensitive components

Our Highlights...

  • Different materials
  • Optimum shape
  • Low internal volume
  • Supports on the bottom side
  • Material NBR-ESD

Your Benefits...

  • Suction cups for a wide range of applications (high temperatures, conductive, low marking, resistance to chemicals)
  • High suction forces with small dimensions
  • For very short cycle times
  • No permanent distortion of thin copper foils or CCLs
  • Protection against uncontrolled electrostatic discharge
 

Individual items in the product family Flat Suction Cups PFYN

 

  1. 1
  2. 2
  3. 3
PFYN 1 NBR-55 M3-AG
10.01.01.00274
Flat suction cup (round) for smooth or slightly rough surfaces
Size: 1
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Nipple material: Aluminium
Vacuum connection: M3-M
PFYN 1 NBR-AS-55 M3-AG
10.01.01.10375
Flat suction cup (round) for smooth or slightly rough surfaces
Size: 1
Suction cup material:
Nitrile rubber NBR-antistat
Material hardness: 55 °Sh
Nipple material: Aluminium
Vacuum connection: M3-M
PFYN 1 SI-55 M3-AG
10.01.01.00280
Flat suction cup (round) for smooth or slightly rough surfaces
Size: 1
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Material characteristics:
FDA-compatible
Nipple material: Aluminium
Vacuum connection: M3-M
assets/Artikelbild/10.01.01.14368_01.jpg
New
PFYN 1 NBR-ESD-55 M3-AG
10.01.01.14368
Flat suction cup (round) for smooth or slightly rough surfaces
Size: 1
Suction cup material:
Nitrile rubber NBR-dissipative
Material hardness: 55 °Sh
Nipple material: Aluminium
Vacuum connection: M3-M
PFYN 1.5 NBR-55 M3-AG
10.01.01.00275
Flat suction cup (round) for smooth or slightly rough surfaces
Size: 1.5
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Nipple material: Aluminium
Vacuum connection: M3-M
PFYN 1.5 NBR-AS-55 M3-AG
10.01.01.10376
Flat suction cup (round) for smooth or slightly rough surfaces
Size: 1.5
Suction cup material:
Nitrile rubber NBR-antistat
Material hardness: 55 °Sh
Nipple material: Aluminium
Vacuum connection: M3-M
PFYN 1.5 SI-55 M3-AG
10.01.01.00281
Flat suction cup (round) for smooth or slightly rough surfaces
Size: 1.5
Suction cup material: Silicone SI
Material hardness: 55 °Sh
Material characteristics:
FDA-compatible
Nipple material: Aluminium
Vacuum connection: M3-M
assets/Artikelbild/10.01.01.14183_03.jpg
New
PFYN 1.5 NBR-ESD-55 M3-AG
10.01.01.14183
Flat suction cup (round) for smooth or slightly rough surfaces
Size: 1.5
Suction cup material:
Nitrile rubber NBR-dissipative
Material hardness: 55 °Sh
Nipple material: Aluminium
Vacuum connection: M3-M
PFYN 2 HT1-60 M3-AG
10.01.01.13000
Flat suction cup (round) for smooth or slightly rough surfaces
Size: 2
Suction cup material:
High temp material HT1
Material hardness: 60 °Sh
Material property: non-marking
Nipple material: Aluminium
Vacuum connection: M3-M
PFYN 2 NBR-55 M3-AG
10.01.01.00276
Flat suction cup (round) for smooth or slightly rough surfaces
Size: 2
Suction cup material:
Nitrile rubber NBR
Material hardness: 55 °Sh
Nipple material: Aluminium
Vacuum connection: M3-M

  1. 1
  2. 2
  3. 3