SABT-C 60 NBR-60 M10-AG

Part no.: 10.01.06.01878

Bellows suction cup (round) for best dynamics on smooth, oily surfaces

Size60
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 Shore A
Nipple materialAluminum
Vacuum connectionM10-M
Number of folds1.5
Height H39 mm
SABT-C 60 NBR-60 M10-AG
Attribute Value
d 19 mm
Dmax(S) 66 mm
dn 4 mm
Ds 63 mm
H 39 mm
H2 2 mm
LG1 11.50 mm
SW1 8 mm
Z (Stroke) 14.30 mm
G1 M10-M
Attribute Value
Number of folds 1.50
Size 60
Suction cup material Nitrile rubber NBR
Suction force (-600mbar) 82 N
Pull-off force 137 N
Lateral force 89 N
Lateral force (oily surface) 84 N
Volume 23 cm³
Curve radius (min) (convex) 50 mm
Hose diameter (rec.) d 6 mm
Product family SABT-C

Ordering information: SABT-C 60 NBR-60 M10-AG