Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bell suction cup (oval) for very dynamic handling of smooth and oily workpieces
Dimensions (LxB) | 80 x 30 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 45 Shore A |
Nipple material | Aluminum |
Connection | G3/8-AG |
Attribute | Value |
---|---|
Bmax(S) | 36 mm |
Bs | 30 mm |
dn | 5 mm |
G1 | G3/8"-M |
H | 24 mm |
LG1 | 8 mm |
Lmax(S) | 86 mm |
Ls | 80 mm |
SW1 | 22 mm |
Z (Stroke) | 10 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 105 N |
Lateral force | 65 N |
Lateral force (oily surface) | 45 N |
Volume | 13.20 cm³ |
Curve radius (min) (convex) | 20 mm |
Hose diameter (rec.) d | 4 mm |
Dimensions (LxB) | 80 x 30 |
Suction cup material | Nitrile rubber NBR |
Weight | 43.20 g |
Number of folds | 0 |
Product family | SAOG |
Ordering information: SAOG 80x30 NBR-45 G3/8-AG
Suction cup SAOG, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.