Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bell suction cup (oval) for very dynamic handling of smooth and oily workpieces
Dimensions (LxB) | 60 x 20 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 45 Shore A |
Nipple material | Aluminum |
Connection | RA |
Attribute | Value |
---|---|
Bmax(S) | 26 mm |
Bs | 20 mm |
dn | 4 mm |
H | 24.50 mm |
L4 | 31.80 mm |
Lmax(S) | 66 mm |
Ls | 60 mm |
Z (Stroke) | 4.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 56 N |
Lateral force | 35 N |
Lateral force (oily surface) | 10 N |
Volume | 4.86 cm³ |
Curve radius (min) (convex) | 12.50 mm |
Hose diameter (rec.) d | 4 mm |
Dimensions (LxB) | 60 x 20 |
Suction cup material | Nitrile rubber NBR |
Weight | 29.20 g |
Number of folds | 0 |
Product family | SAOG |
Ordering information: SAOG 60x20 NBR-45 RA
Suction cup SAOG, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.