Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bell suction cup (oval) for very dynamic handling of smooth and oily workpieces
Dimensions (LxB) | 95x40 |
Suction cup material | Nitrile rubber NBR |
Material hardness [Shore A] | 60 Shore A |
Nipple material | Aluminum |
Connection | RA |
Attribute | Value |
---|---|
Bmax(S) | 46 mm |
Bs | 40.60 mm |
dn | 4 mm |
H | 24.50 mm |
L4 | 31.80 mm |
Lmax(S) | 101 mm |
Ls | 95.60 mm |
Z (Stroke) | 6 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 165 N |
Lateral force | 192 N |
Lateral force (oily surface) | 110 N |
Volume | 18 cm³ |
Curve radius (min) (convex) | 35 mm |
Hose diameter (rec.) d | 6 mm |
Dimensions (LxB) | 95 x 40 |
Suction cup material | Nitrile rubber NBR |
Number of folds | 0 |
Weight | 51.40 g |
Product family | SAOG-S |
Ordering information: SAOG-S 95x40 NBR-60 RA