SAOG-S 80x30 NBR-60 M10-AG

Part no.: 10.01.01.12303

Bell suction cup (oval) for very dynamic handling of smooth and oily workpieces

Dimensions (LxB)80x30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 Shore A
Nipple materialSteel
ConnectionM10-AG
SAOG-S 80x30 NBR-60 M10-AG
Attribute Value
Bmax(S) 37.50 mm
Bs 30.90 mm
dn 4 mm
G1 M10-M
H 33.50 mm
LG1 10 mm
Lmax(S) 86.50 mm
Ls 80.90 mm
SW1 16 mm
Z (Stroke) 6 mm
Attribute Value
Suction force (-600mbar) 105 N
Lateral force 130 N
Lateral force (oily surface) 91 N
Volume 11 cm³
Curve radius (min) (convex) 20 mm
Hose diameter (rec.) d 4 mm
Dimensions (LxB) 80 x 30
Suction cup material Nitrile rubber NBR
Number of folds 0
Weight 34.10 g
Product family SAOG-S

Ordering information: SAOG-S 80x30 NBR-60 M10-AG