Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
High-Speed bell shaped suction cup for (oval) very dynamic handling of smooth and oily workpieces
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 85 Shore A |
Nipple material | Aluminum |
Connection | G3/8-IG |
Add. function | Friction disc |
Attribute | Value |
---|---|
Bmax(S) | 51 mm |
Bs | 41.60 mm |
dn | 6.10 mm |
G1 | G3/8"-F |
H | 45.70 mm |
LG1 | 12 mm |
Lmax(S) | 109 mm |
Ls | 101.80 mm |
SW1 | 22 mm |
SW3 | 6 mm |
Z (Stroke) | 7.30 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 173 N |
Lateral force | 135 N |
Lateral force (oily surface) | 156 N |
Volume | 24 cm³ |
Curve radius (min) (convex) | 32 mm |
Hose diameter (rec.) d | 6 mm |
Dimensions (LxB) | 100 x 40 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 85 Shore A |
Weight | 65.40 g |
Product family | SAOXM |
Ordering information: SAOXM 100x40 ED-85 G3/8-IG
Bell-shaped suction cup SAOXM (elastomer part with insert including friction disc + connection element) is delivered assembled.The assembly consists of:
Available spare parts: suction cup SAOXM, Schmalz-Connector-Insert, Schmalz-Connector upper part (Schmalz-Connector-Adapter), Schmalz-Connector lower part (Schmalz-Connector-Screw)